HUBBELL WIRING DEVICE-KELLEMS
Plug Strip, 6) Receptacles, Metallic Housing, 15' Length
Image of HBL6MPS15 Plug Strip, 6) Receptacles, Metallic Housing, 15' Length

Plug Strip, 6) Receptacles, Metallic Housing, 15' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6MPS15

Plug Strip, 6) Receptacles, MetallicHousing, 15' Length

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Office White color for aethetics and metal housing
  • 15 foot cord
  • wire management

General

Catalog Number

HBL6MPS15

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

6

Series

Economy Power Strips (no SPD)

Type

Metallic

UPC

783585507262

Conductor Related

Cord Length

15 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

10