


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL14W47AWC
Catalog Number
HBL14W47AWC
Color
Clear
EU RoHS Indicator
Performance
Product Family
Watertight
Specifications
Type
PLUG
UPC
783585580586
Weight
0.25 lb
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 VAC
Voltage Rating Description
125 V
Number Of Poles
2 Pole
Number Of Wires
3 Wire
EU RoHS Indicator
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Performance
Carton Quantity
25