HUBBELL WIRING DEVICE-KELLEMS
PlugTrak, 15A 125V, 6' Length, 6 Duplex Receptacles, Single Circuit, White
Image of PT156112W PlugTrak, 15A 125V, 6' Length, 6 Duplex Receptacles, Single Circuit, White

PlugTrak, 15A 125V, 6' Length, 6 Duplex Receptacles, Single Circuit, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT156112W

PlugTrak, 15A 125V, 6' Length, 6 Duplex Receptacles, Single Circuit, White

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes
  • Hubbell designed and manufactured 15 or 20 Amp receptacles
  • Available as hard wired multi-outlet assembly or relocatable power tap

General

Catalog Number

PT156112W

EU RoHS Indicator

Contact Manufacturer

Series

Non-Metallic

Style

Standard

Sub Brand

Non-Metallic PlugTrak

Type

Single Circuit

UPC

783585563084

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25