HUBBELL WIRING DEVICE-KELLEMS
Image of PT206108 PlugTrak, 20A 125V, 1-Circuit, 9)Receptacles, 8" on Center

PlugTrak, 20A 125V, 1-Circuit, 9)Receptacles, 8" on Center

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT206108

PlugTrak, 20A 125V, 1-Circuit, 9)Receptacles, 8" on Center

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

General

Catalog Number

PT206108

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

6

Series

Non-Metallic

Style

Standard

Type

Single Circuit

UPC

783585429939

Dimensions

Length

6 ft

Electrical Ratings

Current / Amperage Rating

20 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Receptacles

6

Logistics

Carton Quantity

10