HUBBELL WIRING DEVICE-KELLEMS
Image of HBL24GB512GYTR PLUGTRAK TAMPER RESIST 20A 5FT STEEL GRY
Image of HBL24GB512GYTR PLUGTRAK TAMPER RESIST 20A 5FT STEEL GRY

PLUGTRAK TAMPER RESIST 20A 5FT STEEL GRY

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL24GB512GYTR

PLUGTRAK TAMPER RESIST 20A 5FT STEEL GRY

  • Multiple spacing configurations
  • Gray or ivory scratch resistant finish
  • Insulation displacement wiring provides superior wire retention

General

Catalog Number

HBL24GB512GYTR

Color

Gray

Item Type

Pre-Wired PlugTrak

Number of Receptacles

5

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Product Family

Metal

Specifications

  • Number of Receptacles - 5 Singles
  • PlugTrak Amperage - 20A
  • PlugTrak Length - 5 Foot
  • Receptacle Face - Thermoplastic
  • Spacing - 12 Inch OC
  • Wiring Type - Hard Wired

Style

Tamper Resistant

Type

Single Circuit

UPC

783585453088

Dimensions

Length

5 ft

Weight

3 lb

Electrical Ratings

Current / Amperage Rating

20 A

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Operational

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Configuration

Number of Receptacles

5

Logistics

Carton Quantity

2