




Brand: Hubbell Wiring Device-Kellems
Catalog ID: CP082RRR1
Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.
Catalog Number
CP082RRR1
Color
Gray
Series
Relay Panels
Type
8-Relay Panel
UPC
783585427232
Weight
22.4 lb
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277V AC