HUBBELL WIRING DEVICE-KELLEMS
Image of GFP20FWM Portable GFCI Field Wireable Inline
Image of GFP20FWM Portable GFCI Field Wireable Inline

Portable GFCI Field Wireable Inline

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFP20FWM

Portable GFCI Field Wireable Inline, 20A 125V AC

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • Watertight GFCI housing for use in harsh environments
  • Open neutral protection Trips upon loss of neutral

Product details

General

Application

Industrial/Commercial

Catalog Number

GFP20FWM

Color

Black

Environmental Conditions

Indoor, Outdoor

Material

Non-Metallic

Number Of Poles

2

Series

Extra Heavy Duty

Style

Manual Set

Temperature Rating

-31°F to 150°F (-35°C to 66°C)

Type

Field Wired

UPC

783585694177

Electrical Ratings

Amperage Rating

20 A

Phase

1 PH

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3

Certifications And Compliance

Industry Standard(s)

UL 943

Resources and downloads

Specifications

Installation Manuals

Sales Drawings