HUBBELL WIRING DEVICE-KELLEMS
Image of GFPILST20250LKM Portable GFCI Line Cord Twist-Lock®

Portable GFCI Line Cord Twist-Lock®

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPILST20250LKM

Circuit Guard® Heavy Duty GFCI Line Cord, Twist-Lock®, Manual Set, 20A, 250V AC, L6-20, 2', 12/3 SJTW

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • IP69K GFCI housing for use in harsh environments
  • Self-test functionality in accordance with UL 943

Open neutral protection Trips upon loss of neutral

General

Application

Heavy Duty Industrial

Catalog Number

GFPILST20250LKM

Color

Black

Environmental Conditions

Indoor, Outdoor, Wahsdown

Material

Non-Metallic

Series

Extra Heavy Duty

Style

Manual Set

Temperature Rating

-31°F to 150°F (-35°C to 66°C)

Type

Locking

UPC

783585694467

Electrical Ratings

Amperage Rating

20 A

Phase

1 PH

Voltage Rating

250 VAC

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Environmental Conditions

Indoor, Outdoor, Wahsdown

Industry Standard(s)

UL 943

Operational

Temperature Rating

-31°F to 150°F (-35°C to 66°C)

Logistics

Carton Quantity

1