HUBBELL WIRING DEVICE-KELLEMS
Image of HBL3080F PORTABLE OUTLET BOX BLANK, FEED THRU, YL
Image of HBL3080F PORTABLE OUTLET BOX BLANK, FEED THRU, YL
play
Watertight Products

PORTABLE OUTLET BOX BLANK, FEED THRU, YL

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3080F

PORTABLE OUTLET BOX BLANK, FEED THRU, YL

The thermoplastic elastomer material of the Portable Outlet Box provides a strong housing with enough capacity for multiple devices to fit, with cord feed through options available. The impact resistant PBT covers add to the durability of the box and the devices inside. There are several cord connectors available ranging from standard to deluxe, providing unmatched strain relief. The covers provide a UL Type 3R weather resistant seal suitable for wet and damp locations. Portable Outlet Boxes are available as pre-assembled or can be configured as needed.

  • Fully thermoplastic elastomer housing exceeds UL crush requirements
  • Wiring room large enough to accommodate the broadest range of device requirements
  • Brass inserts for maximum strength

General

Catalog Number

HBL3080F

EU RoHS Indicator

UPC

783585433844

Dimensions

Weight

1.4 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5