HUBBELL WIRING DEVICE-KELLEMS
Image of HBL3080 PORTABLE OUTLET BOX, BLANK, YELLOW
Image of HBL3080 PORTABLE OUTLET BOX, BLANK, YELLOW
play
Watertight Products

PORTABLE OUTLET BOX, BLANK, YELLOW

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3080

PORTABLE OUTLET BOX, BLANK, YELLOW

The thermoplastic elastomer material of the Portable Outlet Box provides a strong housing with enough capacity for multiple devices to fit, with cord feed through options available. The impact resistant PBT covers add to the durability of the box and the devices inside. There are several cord connectors available ranging from standard to deluxe, providing unmatched strain relief. The covers provide a UL Type 3R weather resistant seal suitable for wet and damp locations. Portable Outlet Boxes are available as pre-assembled or can be configured as needed.

  • Impact and heat resistant PBT housing
  • Corrosion-resistant stainless steel springs and hinges
  • Gasketed to maintain UL Type 3R

General

Catalog Number

HBL3080

EU RoHS Indicator

UPC

783585433820

Dimensions

Weight

1.5 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5

Pallet Quantity

800