HUBBELL WIRING DEVICE-KELLEMS
Portable Outlet Boxes, Boxes and Plates, Box with Strain Relief, 1-Gang Front and Back Non-Metallic, Furnished with 2) White Duplex Plates
Image of HBLPOB1DL Portable Outlet Boxes, Boxes and Plates, Box with Strain Relief, 1-Gang Front and Back Non-Metallic, Furnished with 2) White Duplex Plates

Portable Outlet Boxes, Boxes and Plates, Box with Strain Relief, 1-Gang Front and Back Non-Metallic, Furnished with 2) White Duplex Plates

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLPOB1DL

Temporary Power Products, Portable Outlet Boxes, Boxes and Plates, Box with Strain Relief, 1-Gang Front and Back, Yellow Non-Metallic, Furnished with 2) White Duplex Plates

Impact resistant Valox® cover plate

Ships with 2) Indoor Duplex Plates

General

Application

Devices and Splices

Catalog Number

HBLPOB1DL

Color

White

Cord Range

.38" - .75"

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Non-Metallic

Material - Mounting Hardware

Cable Mounted

Specifications

  • Bonding Strap - Brass
  • Cord Connector - Nylon nut
  • Nylon Gotcha® ring
  • Neoprene grommet
  • Gasket - UL recognized closed-cell foam
  • Grounding Screw - Brass
  • Indoor Screws - Zinc Plated Steel

Style

With Two Duplex (Indoor) Cover Plates

Type

Outlet Box

UPC

783585681856

Dimensions

Dimensions

5.38 in x 4.2 in x 3.18 in

Height

3.18 in

Length

5.38 in

Weight

1.05 lb

Width

4.2 in

Conductor Related

Cable Entry

Top Hub

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • C22.2 No. 18 and C22.2 No. 94 Enclosures Types 1, 3R and C22.2 No. 0.4
  • UL 514C, UL467 and UL50 Enclosures Types 1, 3R

Configuration

Knockouts

Logistics

Carton Quantity

5