HUBBELL WIRING DEVICE-KELLEMS
Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, Breaker, 10FT Power Cord
Image of PV6015A20 Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, Breaker, 10FT Power Cord

Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, Breaker, 10FT Power Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PV6015A20

Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, Breaker, 10FT Power Cord

  • Distribute power to your network equipment from a single input.
  • Each PDU is 100% tested to ensure reliable power for your active electronics.
  • Optimized receptacle spacing maximizes density and usability, ensuring easy connections.
  • Switchless version is always operational
  • no accidental disconnects.

General

Application

Basic PDU

Catalog Number

PV6015A20

Color

Black

Environmental Conditions

32ºF - 122ºF (0ºC - 50ºC)

Material

Powder Coated Aluminum

Number of Receptacles

20

Series

Vertical

Style

60" Length

Type

15 Amp

UPC

662620342825

Dimensions

Dimensions

60 in x 2.05 in x 2.13 in

Height

2.13 in

Length

60 in

Width

2.05 in

Electrical Ratings

Current Amperage Description

15 A (Agency De-Rated 12A)

Voltage Rating Description

120V Input, 50–60Hz

Wattage

1400 W

Certifications And Compliance

Environmental Conditions

32ºF - 122ºF (0ºC - 50ºC)

Industry Standard(s)

cULus Listed to IEC 62368-1

Configuration

Number of Receptacles

20