HUBBELL WIRING DEVICE-KELLEMS
Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord
Image of PV6015A20S Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord

Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PV6015A20S

Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord

  • Distribute power to your network equipment from a single input.
  • Each PDU is 100% tested to ensure reliable power for your active electronics.
  • Optimized receptacle spacing maximizes density and usability, ensuring easy connections.
  • Switched version includes lighted on/off control to quickly activate/deactivate power with quick visual confirmation.

General

Application

Basic PDU

Catalog Number

PV6015A20S

Color

Black

Environmental Conditions

32ºF - 122ºF (0ºC - 50ºC)

Material

Powder Coated Aluminum

Number of Receptacles

20

Series

Vertical

Style

60" Length

Type

15 Amp

UPC

662620342788

Dimensions

Dimensions

60 in x 2.05 in x 2.13 in

Height

2.13 in

Length

60 in

Width

2.05 in

Electrical Ratings

Current Amperage Description

15 A (Agency De-Rated 12A)

Voltage Rating Description

120V Input, 50–60Hz

Wattage

1400 W

Certifications And Compliance

Environmental Conditions

32ºF - 122ºF (0ºC - 50ºC)

Industry Standard(s)

cULus Listed to IEC 62368-1

Configuration

Number of Receptacles

20