HUBBELL WIRING DEVICE-KELLEMS
Power Protection Devices, Receptacle, Self Test, GFCI, TR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, White
Image of GFRTR15W Power Protection Devices, Receptacle, Self Test, GFCI, TR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, White

Power Protection Devices, Receptacle, Self Test, GFCI, TR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRTR15W

Power Protection Devices, Receptacle, Self Test, GFCI, TR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, White.

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction
  • Single LED status indicator - green indicates power, red indicates a trip, flashing red indicates end of life

General

Catalog Number

GFRTR15W

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

Tamper-Resistant

UPC

883778999628

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

2240