HUBBELL WIRING DEVICE-KELLEMS
Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, With Alarm, Gray
Image of GFRST20GYB Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, With Alarm, Gray

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, With Alarm, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST20GYB

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, With Alarm, Gray

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented AUTOGUARD® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction
  • Alarm version provides audible notification of a trip condition

General

Catalog Number

GFRST20GYB

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Style

Alarm

Type

Standard

UPC

883778228100

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

5-20R

Logistics

Carton Quantity

10