HUBBELL WIRING DEVICE-KELLEMS
Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, Tamper Resistant, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, With Alarm
Image of GFTRST20BKB Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, Tamper Resistant, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, With Alarm

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, Tamper Resistant, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, With Alarm

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTRST20BKB

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, Tamper Resistant, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, With Alarm, Black

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction
  • Alarm version provides audible notification of a trip condition

General

Catalog Number

GFTRST20BKB

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Style

Alarm

Type

Tamper-Resistant

UPC

883778228254

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

5-20R

Logistics

Carton Quantity

10