HUBBELL WIRING DEVICE-KELLEMS
PowerGain™ High-Amperage Flat Panel Mount Receptacle, 125A, 415 VAC
Image of HBL5125R415 PowerGain™ High-Amperage Flat Panel Mount Receptacle, 125A, 415 VAC
New

PowerGain™ High-Amperage Flat Panel Mount Receptacle, 125A, 415 VAC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5125R415

Collection name: PowerGain™

Flat Panel Mount Receptacle, 125A, 415 VAC, 4 Pole 5 Wire, Pin and Sleeve Device, UL-Listed, Double Set Screw Terminations

The PowerGain 125A Panel Mount Receptacle is an integral component of Hubbell's end-to-end power distribution solution for modern data centers. It ensures robust, high-capacity power delivery from remote power panels (RPPs) directly to servers, enabling a seamless buildout from electrical to IT. The panel mount receptacle is constructed from heat-resistant materials, ensuring it withstands the rigorous demands of AI technologies and advanced data processing. Its compact design provides the essential flexibility needed for efficient and scalable power management in high-performance environments.

  • Redundant Termination: Equipped with stainless steel set screws for reliable terminations without the need for crimping
  • Highly Conductive Multi-Contact Spring: Improves electrical contactintegrity, reducing power loss and boosting efficiency
  • Secure Mounting: Brass thread inserts ensure maximum secureness when mounting
  • Versatile Wire Compatibility: Compatible with all single conductor wire types

This panel mount receptacle is engineered with a nylon wiring chamber that offers high dielectric withstand, enhancing safety by effectively resisting high voltages. It also features an oversized keying ground contact that prevents the mismating of unlike voltages and amperages, further enhancing both safety and equipment protection. Additionally, PowerGain panel mount receptacles boast Hubbell's patented contact design, which includes an engineered internal multi-lam spring for superior conductivity and reliability. This combination of advanced features makes it an indispensable solution for robust and secure electrical connections.

Optimized connections for next-gen rack power

Enhance power capacity while reducing your footprint with small-form factor connectors that fit easily through brush openings in the cabinet, eliminating the limitations of bulky, repurposed industrial connectors.

Maximize power in
minimal space

With a capacity up to 200A and a flat profile, deliver more power with fewer devices and improve airflow in the cabinet.

True plug-and-play efficiency

Say goodbye to hardwiring with simplified setup and quick disconnections and reconnections during upgrades
and repairs.

Only UL-Listed connector
in its class

PowerGain connectors meet rigorous UL 1682 standards, ensuring durability and reliable performance.

Secure connections by design

UL-listed construction and high-performing copper alloy contacts ensure secure, uninterrupted operations.

Hubbell patented contact design with engineered internal multi-lam spring
Brass thread inserts for maximum mounting secureness
Redundant termination stainless steel set screws for cool running, highly reliable terminations
Nylon wiring chamber for high dielectric withstand