HUBBELL WIRING DEVICE-KELLEMS
PowerGain™ High-Amperage Flat Pin & Sleeve Connector, 125A, 415 VAC, 1 1/2" Threads
Flat Pin & Sleeve Connector
New

PowerGain™ High-Amperage Flat Pin & Sleeve Connector, 125A, 415 VAC, 1 1/2" Threads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5125C415T15

Collection name: PowerGain™

Pin and Sleeve Connector, 125A, 415 VAC, 4 Pole 5 Wire, UL-Listed Connector, Double Set Screw Terminations, 1 1/2" Threads

PowerGain Pin and Sleeve Connectors are specifically engineered to meet the high-power demands of data centers driven by intensive AI applications. Constructed from robust, heat-resistant materials, these connectors ensure performance stability and reliability, even under strenuous conditions. The unique flat design saves space, facilitating easy routing and enhanced airflow. PowerGain high-amperage connectors are ideal for the power demands of hyperscale, GPU, and AI servers. Elevate your infrastructure with this essential component for next-generation data operations.

  • Highly Conductive Multi-Contact Spring: Enhances contact, reduces power loss, and boosts efficiency
  • Oversized Keying Ground Pin: Prevents mismating, ensuring safety and protecting equipment
  • Circuit Identification Labels: Color-coded for easy setup and maintenance
  • Redundant Stainless Steel Set Screws: Ensures cool, reliable terminations without crimping
  • Flexible Installation: Integral NPS threads allow for use with cord connectors for flexible conduit fitting

This compact 125A flat connector is tailored for mission-critical performance, ensuring reliable power distribution with its redundant termination stainless steel screw sets. This design prevents connection failures due to loosening or wear, ensuring uninterrupted operation essential for continuous data processing. The crimp-free setup simplifies installation and maintenance, reducing labor costs and errors. Additionally, its versatile strain relief options support flexible conduit or multi-conductor TC-ER cable when paired with an additional Hubbell fitting, providing adaptable installation options.

Optimized connections for next-gen rack power

Enhance power capacity while reducing your footprint with small-form factor connectors that fit easily through brush openings in the cabinet, eliminating the limitations of bulky, repurposed industrial connectors.

Maximize power in
minimal space

With a capacity up to 200A and a flat profile, deliver more power with fewer devices and improve airflow in the cabinet.

True plug-and-play efficiency

Say goodbye to hardwiring with simplified setup and quick disconnections and reconnections during upgrades
and repairs.

Only UL-Listed connector
in its class

PowerGain connectors meet rigorous UL 1682 standards, ensuring durability and reliable performance.

Secure connections by design

UL-listed construction and high-performing copper alloy contacts ensure secure, uninterrupted operations.

Strain relief accepts flexible conduit or multi-conductor cable with additional Hubbell fitting
Circuit identification labels included with product
Nylon wiring chamber for high dielectric withstand
.25” mounting holes to secure to cable tray or bracket
PBT protective shroud for superior impact resistance
Hubbell patented contact design with engineered internal multi-lam spring