HUBBELL WIRING DEVICE-KELLEMS
Flat Pin & Sleeve Plug
New

PowerGain™ High-Amperage Flat Pin & Sleeve Plug, 125A, 415 VAC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5125P415

Collection name: PowerGain™

Pin and Sleeve Plug for High-Power Data Centers, 125A, 415 VAC, 4 Pole 5 Wire, UL-Listed Plug, Double Set Screw Terminations

PowerGain Pin and Sleeve Plugs are a groundbreaking solution designed to meet the evolving power demands of modern data centers, particularly those leveraging AI and machine learning technologies. The 125A plug features a flat and compact design that not only promotes better airflow but also fits seamlessly through the openings at the top of cabinets, optimizing space and improving cooling efficiency. PowerGain Flat Plugs provide a significant advancement in data center power solutions by supporting the higher amperage required for high-performance computing applications.

  • Strain Relief Accepts Individual Conductors: Supports up to 5 individual conductors for improved cable management in constrained spaces
  • Highly Conductive Copper Alloy Pins: Provides superior conductivity and low resistance, minimizing heat and power loss under high-amperage loads
  • Circuit Identification Labels: Facilitates easy setup and maintenance with clearly labeled circuits (A, B, C)
  • Oversized Keying Ground Pin: Prevents voltage mismating for enhancing safety and protecting equipment
  • Field Replaceable Latching Module: Guards against unintended disconnections for reliable power delivery

The pin and sleeve plug is designed with a focus on safety and ease of use. It features a safety locking mechanism to prevent accidental disconnections, crucial for maintaining uninterrupted operations in data centers. Additionally, the plug is equipped with circuit identification labels to streamline management and maintenance processes. The ability of PowerGain pin and sleeve plugs to handle high amperages in a compact form factor is a game-changer, reducing the footprint and enhancing the overall efficiency of power distribution systems.

Optimized connections for next-gen rack power

Enhance power capacity while reducing your footprint with small-form factor connectors that fit easily through brush openings in the cabinet, eliminating the limitations of bulky, repurposed industrial connectors.

Maximize power in
minimal space

With a capacity up to 200A and a flat profile, deliver more power with fewer devices and improve airflow in the cabinet.

True plug-and-play efficiency

Say goodbye to hardwiring with simplified setup and quick disconnections and reconnections during upgrades
and repairs.

Only UL-Listed connector
in its class

PowerGain connectors meet rigorous UL 1682 standards, ensuring durability and reliable performance.

Secure connections by design

UL-listed construction and high-performing copper alloy contacts ensure secure, uninterrupted operations.

Redundant termination stainless steel set screws for cool running, highly reliable terminations
Nylon wiring chamber for high dielectric withstand
Strain relief accepts 5 individual conductors for in-cabinet flexibility
PBT shroud for high impact resistance
Highly conductive copper alloy pins
Field replaceable mechanical latch prevents unintended disconnect
Oversized ground pin first to mate, last to break. Keyed to prevent voltage mis-mate