HUBBELL WIRING DEVICE-KELLEMS
PowerGain™ Single Pole Panel Mount, 200A Male Inlet, Red
Image of HBL200MRR PowerGain™ Single Pole Panel Mount, 200A Male Inlet, Red
New

PowerGain™ Single Pole Panel Mount, 200A Male Inlet, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL200MRR

Collection name: PowerGain™

Single Pole Panel Mount Receptacle, UL-Listed Male Inlet, 200A, 600V, Double Set Screw Terminations, Threaded Hole Mounting, Red

PowerGain™ by Hubbell delivers reliable, high-amperage power for next-gen data centers. Engineered for mission-critical performance, its compact connectors support scalability, flexibility, safety, and futureproofing. Upgrade with confidence—and gAIn the power to lead in intelligent computing.

  • UL Listed Solution
  • Highly conductive solid one-piece copper contacts
  • Individually keyed by phase to prevent mismating of device
  • 180 degree rotation and locking detent helps prevent inadvertent disconnection
  • Optional frame assmely aide availbe with ciritical safety markings

High Power

Easy to scale for growing power demands

Future-proof your data center using scalable power connections instead of hardwiring. PowerGain is simple to install and upgrade, making it easy to keep pace with growing power demands.

Flexible cable routing

Simplify installation, deployment, and maintenance with individual connector routing overhead, under the floor, and in the cabinet.

Reduced footprint & increased power capacity

Power capability to 200A with minimized cable runs, reduced footprint, and low cost of ownership.

UL-listed products

Our single-pole connectors are certified to UL 1691 standards to ensure compliance and peace of mind that competitors can’t deliver.

Engineered for next-gen AI workloads

Every detail of our single-pole connectors was engineered to provide durability, safety, ease of use, and dependable performance in AI data centers.

Double stainless steel set screw for secure termination
Nylon, high impact housing
Brass threaded inserts for maximum mounting secureness