HUBBELL WIRING DEVICE-KELLEMS
PowerGain™ Single Pole Connector, 200A Male Plug, 600V, Brown
Image of HBL200MBN PowerGain™ Single Pole Connector, 200A Male Plug, 600V, Brown
New

PowerGain™ Single Pole Connector, 200A Male Plug, 600V, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL200MBN

Collection name: PowerGain™

Single Pole Device for High-Power Data Centers, 200A, 600V, UL-Listed Male Plug, Double Set Screw Terminations, Brown

PowerGain™ by Hubbell delivers reliable, high-amperage power for next-gen data centers. Engineered for mission-critical performance, its compact connectors support scalability, flexibility, safety, and futureproofing. Upgrade with confidence—and gAIn the power to lead in intelligent computing.

  • UL Listed Solution
  • Highly conductive solid one-piece copper contacts
  • Individually keyed by phase to prevent mismating of device
  • 180 degree rotation and locking detent helps prevent inadvertent disconnection
  • High performance strain relief

High Power

Easy to scale for growing power demands

Future-proof your data center using scalable power connections instead of hardwiring. PowerGain is simple to install and upgrade, making it easy to keep pace with growing power demands.

Flexible cable routing

Simplify installation, deployment, and maintenance with individual connector routing overhead, under the floor, and in the cabinet.

Reduced footprint & increased power capacity

High-amperage power capacity up to 200A with minimized cable runs, reduced footprint, and low cost of ownership.

UL-listed products

Our single-pole connectors are certified to UL 1691 standards to ensure compliance and peace of mind that competitors can’t deliver.

Engineered for next-gen AI workloads

Every detail of our single-pole connectors was engineered to provide durability, safety, ease of use, and dependable performance in AI data centers.

High performance strain relief clamp design prevents wire pull out and protects terminations
Impact resistant nylon housing
180 degree rotational lock with detent feature to prevent unintentional disconnect