HUBBELL WIRING DEVICE-KELLEMS
PowerGain™ Single Pole Connector, 200A Male Plug, 600V, Green
Single Pole Male Plug
New

PowerGain™ Single Pole Connector, 200A Male Plug, 600V, Green

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL200MGN

Collection name: PowerGain™

Single Pole Device for High-Power Data Centers, 200A, 600V, UL-Listed Male Plug, Double Set Screw Terminations, Green

PowerGain Single Pole Connectors are designed to cater to the rigorous requirements of advanced data centers, offering robust power in compact form. This UL-listed male plug supports up to 200A and 600 VAC, perfectly suited for hyperscale environments, GPU-intensive applications, and AI servers. Its streamlined design simplifies cable management and facilitates quicker connections, allowing for minimal downtime. Upgrade with PowerGain Connectors to ensure your data center operates at peak efficiency.

  • Highly conductive one-piece Internal contact with double set screw for cool running operation
  • Impact-Resistant Nylon Housing: Ensures superior durability under rigorous conditions
  • Secure Non-Metallic Retaining Screw: Uniquely threaded to maintain a tamper resistant assembly
  • 180-Degree Rotational Lock with Detent Feature: Prevents inadvertent disconnections, enhancing connection stability
  • Uniquely Keyed and Color-Coded Phases: Prevents mis-mating, ensuring correct and safe connections
  • Advanced Strain Relief Clamp Design: Protects against wire pull-out and safeguards terminations

The 200A Single Pole Connector is engineered to maximize safety and operational efficiency. It features uniquely keyed and color-coded phases to prevent incorrect connections, ensuring each connection is both correct and secure. Additionally, the connector is equipped with a 180-degree rotational lock and an integral detent feature, providing a strong defense against accidental disconnections and ensuring an uninterrupted power supply.

Easy to scale for growing power demands

Future-proof your data center using scalable power connections instead of hardwiring. PowerGain is simple to install and upgrade, making it easy to keep pace with growing power demands.

Flexible cable routing

Simplify installation, deployment, and maintenance with individual connector routing overhead, under the floor, and in the cabinet.

Reduced footprint & increased power capacity

Power capability to 200A with minimized cable runs, reduced footprint, and low cost of ownership.

UL-listed products

Our single-pole connectors are certified to UL 1691 standards to ensure compliance and peace of mind that competitors can’t deliver.

Engineered for next-gen AI workloads

Every detail of our single-pole connectors was engineered to provide durability, safety, ease of use, and dependable performance in AI data centers.

High performance strain relief clamp design prevents wire pull out and protects terminations
Impact resistant nylon housing
180 degree rotational lock with detent feature to prevent unintentional disconnect