

Brand: Hubbell Wiring Device-Kellems
Catalog ID: DRUBKITACCB5
Hubbell’s DIN Rail Utility Box offers a labor saving way to provide utility power to any control cabinet. Installing the DIN Rail Utility Box is as easy as snapping the box onto a 35mm DIN Rail and connecting the line, neutral and ground wires to the terminal block. Utility power for fans, lights, laptop computers, testers or any other power requirement. If load limiting is a concern, Hubbell’s “CB” version comes with a 5 Amp circuit breaker that provides over-current protection to make sure that large loads are not drawn from the DIN Rail Utility Box. All Hubbell DIN Rail Utility Boxes may be mounted either vertically or horizontally on the DIN Rail; the “H” version comes with the terminal block mounted for easy wiring when the DIN Rail Utility Box is mounted horizontally.
No Devices
Catalog Number
DRUBKITACCB5
Color
Gray
Construction
Molded and Fabricated
Horsepower - Maximum
0.5
Item Type
Component Parts
Knockouts
None
Material
PVC (polyvinyl chloride)
Material - Mounting Hardware
Vertical Mount, DIN Rail Mount
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Type
Box Only
UPC
783585108223
Dimensions
5.62 in x 3.31 in x 2.54 in
Display Size
Standard Sized Product
Height
2.54 in
Length
5.62 in
Weight
1 lb
Width
3.31 in
Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V
Cable Entry
Terminals
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Industry Standard(s)
UL Listed
Nema Rating
5-15R
Horsepower - Maximum
0.5
Knockouts
None
Number Of Outlets
1-Device
Carton Quantity
5