HUBBELL WIRING DEVICE-KELLEMS
Premise Wiring Products, Audio/Video Connector, D-Sub, 15-Pin, Female 8- Pin to Female, 8" Tail, 10 Pack
Image of 15T6P10 Premise Wiring Products, Audio/Video Connector, D-Sub, 15-Pin, Female 8- Pin to Female, 8" Tail, 10 Pack
Image of 15T6P10 Premise Wiring Products, Audio/Video Connector, D-Sub, 15-Pin, Female 8- Pin to Female, 8" Tail, 10 Pack
Discontinued

Premise Wiring Products, Audio/Video Connector, D-Sub, 15-Pin, Female 8- Pin to Female, 8" Tail, 10 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 15T6P10

Premise Wiring Products, Audio/Video Connector, D-Sub, 15-Pin, Female 8- Pin to Female, 8" Tail, 10 Pack

  • D-Sub
  • 15-Pin
  • Female 8- Pin to Female

Standard Product

General

Application

15 Pin to 8 Pin Connector W/ 8" Tail

Catalog Number

15T6P10

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

X-END AV Plug-n-Play System

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

VGA

UPC

662620286693

Dimensions

Display Size

Standard Sized Product

Weight

1.35 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

30