HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5607B PS, 4P5W, 60A 277/480V, INLET

PS, 4P5W, 60A 277/480V, INLET

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5607B

PS, 4P5W, 60A 277/480V, INLET

  • Durable Light-Weight Polycarbonate
  • Mates With Existing Installed Base
  • Accepts Both Round and Flat Cable

General

Catalog Number

HBL5607B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Type

Inlet

UPC

783585586472

Electrical Ratings

Current / Amperage Rating

60 A

Voltage Rating

277/480 VAC

Conductor Related

Number Of Poles

4 -Pole

Number Of Wires

5-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10