HUBBELL WIRING DEVICE-KELLEMS
Image of HBL60RFKIT PS, IEC, PARTS, REPL, CCLAMP, 60A, RFID

PS, IEC, PARTS, REPL, CCLAMP, 60A, RFID

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60RFKIT

PS, IEC, PARTS, REPL, CCLAMP, 60A, RFID.

  • Industrial Duty, molded-in RFID tags
  • Reverse compatiable with existing wiring devices
  • Industry best read strength allows for bulk scanning

General

Catalog Number

HBL60RFKIT

EU RoHS Indicator

Contact Manufacturer

Type

Device

UPC

783585567099

Electrical Ratings

Current / Amperage Rating

60 A

Voltage Rating

  • 125 V
  • 250 VAC
  • 480 VAC
  • 125/250 VAC
  • 3Ø 250 VAC
  • 3Ø 480 V
  • 3Ø 600 V
  • 3ØY 120/208 V
  • 3ØY 277/480 V
  • 3ØY 347/600 V

Conductor Related

Number Of Poles

2 Pole, 3 Pole, 4 Pole

Number Of Wires

3- Wire, 4-Wire, 5-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20