HUBBELL WIRING DEVICE-KELLEMS
Image of HBL460P6V02 PS, IEC, PLUG, 3P4W, 60A 380-415V, V0

PS, IEC, PLUG, 3P4W, 60A 380-415V, V0

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL460P6V02

PS, IEC, PLUG, 3P4W, 60A 380-415V, V0

Dual Certified Pin and Sleeve Devices - Hubbell’s dual certified pin and sleeve devices are ideal for the data center and high tech server industry. They are UL Listed to UL1682 for the North American market and are UL Classified Certified for the European and International market. Customers can use the same plug and connector for multiple electrical configurations. They reduce the number of SKU’s end users have to use if they sell to both domestic and overseas customers. These devices are IP67 rated, RoHs compliant and showcase all the inherent safety benefits of their V-0 rated PBT housing and internal components.

  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Raised collar surrounds each phase pin

General

Catalog Number

HBL460P6V02

Color

Red

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

Dual Certified UL 1682 & TUV

Specifications

  • Cord Clamp - Reinforced Thermoplastic Polyester
  • Gland - Solid Neoprene
  • Housing - Valox®
  • Locking Ring - Reinforced Thermoplastic Polyester
  • Sealing Gasket - Solid Neoprene

Style

Standard Service

Type

Watertight Plug

UPC

783585155494

Electrical Ratings

Amperage Rating

60/63 A

Current / Amperage Rating

60/63 A

Voltage Rating

380-415 VAC

Voltage Rating Description

380-415 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed to UL1682

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions