HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5100R8WDC PS, IEC, RECP, 4P5W, 100A 400VDC, W/T
Image of HBL5100R8WDC PS, IEC, RECP, 4P5W, 100A 400VDC, W/T
Discontinued

PS, IEC, RECP, 4P5W, 100A 400VDC, W/T

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5100R8WDC

PS, IEC, RECP, 4P5W, 100A 400VDC, W/T

Data Center DC Rated Pin and Sleeve Devices - In today’s environmentally conscious world, energy savings is a pinnacle part of going green. DC (Direct Current) is being used to reduce power consumption and decrease the amount of infrastructure needed to energize specific types of data center equipment. Electrical devices provide a means of connecting DC power. Hubbell is the first manufacturer to introduce a series of IEC Pin and Sleeve devices configured for the UL1686 eight o’clock ground position for DC voltage (Disconnecting use only). Hubbell’s IEC DC rated pin and sleeve line has been qualified by UL to the requirements of DC voltage. The thermoset polyester contact carrier provide high resistance to electrical tracking, it withstands higher temperatures for this type of demanding application. The solid one-piece pins are machined from solid brass for longer life and reliable electrical contact. In addition, the heavy-duty external cord grips provide maximum cord retention to maintain secure terminations. Finally, the super tough, color coded, non-conductive V-0 rated PBT housing is heavy duty for safety and protecting the internal components.

  • Self-closing gasketed cover
  • Color coded housings for easy identification
  • Insulated non-metallic housing

General

Catalog Number

HBL5100R8WDC

Color

Red

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Product Family

DC Rated

Specifications

  • Arm Spring - Stainless Steel
  • Cover - Reinforced Thermoplastic Polyester
  • Gaskets - Solid Neoprene
  • Housing - Valox®
  • Mounting Screws - Stainless Steel

Style

Standard Service

Type

Watertight Receptacle

UPC

783585242385

Dimensions

Weight

4.05 lb

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Voltage Rating

400 VDC

Voltage Rating Description

400 VDC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Certifications And Compliance

Industry Standard(s)

  • CSA StandardC22.2 No. 182.1
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions