HUBBELL WIRING DEVICE-KELLEMS
Image of M001SG00P PSDA, 1-Gang, Spec Grade with Pass Thru

PSDA, 1-Gang, Spec Grade with Pass Thru

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M001SG00P

PSDA, 1-Gang, Spec Grade with Pass Thru

  • PSDA
  • 1-Gang
  • Spec Grade with Pass Thru

Spec Grade with Pass-Through

General

Application

No Switch, 1) 20A 125V Spec Grade Duplex

Catalog Number

M001SG00P

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585521459

Dimensions

Cubic Capacity

58.212 cu.in

Depth

2.1

Height

6.3 in

Width

4.4 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No