
Brand: Hubbell Wiring Device-Kellems
Catalog ID: M005SG00P
Spec Grade with Pass-Through
Application
No Switch, 5) 20A 125V Spec Grade Duplex
Catalog Number
M005SG00P
Color
Gray
Enclosure Type
NEMA 1
EU RoHS Indicator
No
Item Type
Power System Distribution Assemblies
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585521534
Cubic Capacity
132.132 cu.in
Depth
2.1 in
Height
14.3 in
Width
4.4 in
Cable Entry
Plug-In
EU RoHS Indicator
No
Carton Quantity
1