HUBBELL WIRING DEVICE-KELLEMS
Image of RL122 PULL CHAIN 6A 125V L1/L2/L3/OFF

PULL CHAIN 6A 125V L1/L2/L3/OFF

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL122

PULL CHAIN 6A 125V L1/L2/L3/OFF

PULL CHAIN 6A 125V L1/L2/L3/OFF

General

Catalog Number

RL122

EU RoHS Indicator

Contact Manufacturer

Series

Lampholder Accessories

Type

Lamp Switches

UPC

883778304200

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10