HUBBELL WIRING DEVICE-KELLEMS
Image of HBL67473BBBBFFIV RACEWAY, PLT, 6G 4DUP 2MOD, HBL6750, IV
Discontinued

RACEWAY, PLT, 6G 4DUP 2MOD, HBL6750, IV

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL67473BBBBFFIV

RACEWAY, PLT, 6G 4DUP 2MOD, HBL6750, IV

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

General

Catalog Number

HBL67473BBBBFFIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Number of Gang(s)

6-Gang

Series

HBL6750 Series

Specifications

  • Material - Galvanized Steel
  • Style - 6-Gang

Style

Duplex and Modular Furniture

Type

Cover Plates

UPC

783585217901

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

6-Gang

Logistics

Carton Quantity

5