

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL67473RRRRXXGY
Catalog Number
HBL67473RRRRXXGY
Color
Gray
EU RoHS Indicator
Item Type
HBL6750 Series
Number of Gang(s)
6-Gang
Series
HBL6750 Series
Specifications
Style
Style Line® and Blank
Type
Cover Plates
UPC
783585217970
Weight
1.44 lb
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Number of Gang(s)
6-Gang
Carton Quantity
5