HUBBELL WIRING DEVICE-KELLEMS
Raceway, PlugTrak, 15A 125V,, 6' Length, 6 Duplex Receptacles, White
Image of PT156212W Raceway, PlugTrak, 15A 125V,, 6' Length, 6 Duplex Receptacles, White
Image of PT156212W Raceway, PlugTrak, 15A 125V,, 6' Length, 6 Duplex Receptacles, White

Raceway, PlugTrak, 15A 125V,, 6' Length, 6 Duplex Receptacles, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT156212W

Raceway, PlugTrak, 15A 125V, 6' Length, 6 Duplex Receptacles, Two Circuit, White

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes
  • Hubbell designed and manufactured 15 or 20 Amp receptacles
  • Available as hard wired multi-outlet assembly or relocatable power tap

General

Catalog Number

PT156212W

Product Family

Non-Metallic

Style

Standard

Type

Two Circuits

UPC

783585563145

Dimensions

Weight

2.65 lb

Logistics

Carton Quantity

25