HUBBELL WIRING DEVICE-KELLEMS
Raceway, PlugTrak, 20A 125V, 5' Length, 5 Duplex Receptacles, Two Circuit, White
Image of PT205212W Raceway, PlugTrak, 20A 125V, 5' Length, 5 Duplex Receptacles, Two Circuit, White

Raceway, PlugTrak, 20A 125V, 5' Length, 5 Duplex Receptacles, Two Circuit, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT205212W

Raceway, PlugTrak, 20A 125V, 5' Length, 5 Duplex Receptacles, Two Circuit, White

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

General

Catalog Number

PT205212W

EU RoHS Indicator

Series

Non-Metallic

Style

Standard

Type

Two Circuits

UPC

783585563282

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

25