HUBBELL WIRING DEVICE-KELLEMS
Raceway, PlugTrak, 20A 125V, 6' Length, 4 Duplex Receptacles, Single Circuit, Black
Image of PT206118BK Raceway, PlugTrak, 20A 125V, 6' Length, 4 Duplex Receptacles, Single Circuit, Black
Image of PT206118BK Raceway, PlugTrak, 20A 125V, 6' Length, 4 Duplex Receptacles, Single Circuit, Black
Discontinued

Raceway, PlugTrak, 20A 125V, 6' Length, 4 Duplex Receptacles, Single Circuit, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT206118BK

Raceway, PlugTrak, 20A 125V, 6' Length, 4 Duplex Receptacles, Single Circuit, Black

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

General

Catalog Number

PT206118BK

Series

Non-Metallic

Style

Standard

Sub Brand

Non-Metallic PlugTrak

Type

Single Circuit

UPC

783585563350

Dimensions

Weight

2.2 lb

Logistics

Carton Quantity

25