HUBBELL WIRING DEVICE-KELLEMS
Raceway, Portable Non-Metallic PlugTrak, 3' Length, 15A 125V, 3) Duplex Receptacles, 6' Power Cord, Black
Image of PT153112PBK Raceway, Portable Non-Metallic PlugTrak, 3' Length, 15A 125V, 3) Duplex Receptacles, 6' Power Cord, Black
Discontinued

Raceway, Portable Non-Metallic PlugTrak, 3' Length, 15A 125V, 3) Duplex Receptacles, 6' Power Cord, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT153112PBK

Raceway, Portable Non-Metallic PlugTrak, 3' Length, 15A 125V, 3) Duplex Receptacles, 6' Power Cord, Black

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes
  • Hubbell designed and manufactured 15 or 20 Amp receptacles
  • 6 foot Extension Cord

General

Catalog Number

PT153112PBK

EU RoHS Indicator

Contact Manufacturer

Series

Non-Metallic

Style

Portable

Sub Brand

Non-Metallic PlugTrak

Type

Single Circuit

UPC

783585562896

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25