HUBBELL WIRING DEVICE-KELLEMS
Raceway, Portable PlugTrak, 20A 125V, 3' Length, 3 Duplex Receptacles, 6' Power Cord, Black
Image of PT203112PBK Raceway, Portable PlugTrak, 20A 125V, 3' Length, 3 Duplex Receptacles, 6' Power Cord, Black
Image of PT203112PBK Raceway, Portable PlugTrak, 20A 125V, 3' Length, 3 Duplex Receptacles, 6' Power Cord, Black
Discontinued

Raceway, Portable PlugTrak, 20A 125V, 3' Length, 3 Duplex Receptacles, 6' Power Cord, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT203112PBK

Raceway, Portable PlugTrak, 20A 125V, 3' Length, 3 Duplex Receptacles, 6' Power Cord, Black

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes
  • Hubbell designed and manufactured 15 or 20 Amp receptacles
  • 6 foot Extension Cord

General

Catalog Number

PT203112PBK

Series

Non-Metallic

Style

Portable

Sub Brand

Non-Metallic PlugTrak

Type

Single Circuit

UPC

783585563152

Dimensions

Weight

2.2 lb

Logistics

Carton Quantity

25