HUBBELL WIRING DEVICE-KELLEMS
Raceway, Portable PlugTrak, 20A 125V, 5' Length, 5 Duplex Receptacles, 6' Power Cord, Black
Image of PT205112PBK Raceway, Portable PlugTrak, 20A 125V, 5' Length, 5 Duplex Receptacles, 6' Power Cord, Black
Image of PT205112PBK Raceway, Portable PlugTrak, 20A 125V, 5' Length, 5 Duplex Receptacles, 6' Power Cord, Black
Discontinued

Raceway, Portable PlugTrak, 20A 125V, 5' Length, 5 Duplex Receptacles, 6' Power Cord, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT205112PBK

Raceway, Portable PlugTrak, 20A 125V, 5' Length, 5 Duplex Receptacles, 6' Power Cord, Black

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

General

Catalog Number

PT205112PBK

Series

Non-Metallic

Style

Portable

Sub Brand

Non-Metallic PlugTrak

Type

Single Circuit

UPC

783585563190

Dimensions

Weight

3.25 lb

Logistics

Carton Quantity

25