HUBBELL WIRING DEVICE-KELLEMS
RE-BOX® Commercial Cabinet, 32.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured
Image of RE4 RE-BOX® Commercial Cabinet, 32.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured

RE-BOX® Commercial Cabinet, 32.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RE4

RE-BOX® Commercial Cabinet, 32.2"H x 24.2"W x 10"D, Pre-Configured

  • RE-BOX® Commercial Cabinet
  • 32.2" H x 24.2" W x 10" D
  • Light Gray
  • Pre-Configured

5-Unit

General

Catalog Number

RE4

Color

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

UPC

662620812397

Dimensions

Cubic Capacity

8736 cu.in

Depth

10 in

Height

32 in

Thickness

0.0563

Width

27.3 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

4