HUBBELL WIRING DEVICE-KELLEMS
RE-BOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Black, Pre-Configured
Image of RE4XB RE-BOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Black, Pre-Configured

RE-BOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Black, Pre-Configured

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RE4XB

RE-BOX® Commercial Cabinet, 42.2"H x 24.2"W x 10"D, Pre-Configured

  • RE-BOX® Commercial Cabinet
  • 42.2" H x 24.2" W x 10" D
  • Black
  • Pre-Configured

5-Unit

General

Catalog Number

RE4XB

Color

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

UPC

662620824253

Dimensions

Cubic Capacity

11550 cu.in

Depth

10 in

Height

42 in

Thickness

0.0625

Width

27.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

4