HUBBELL WIRING DEVICE-KELLEMS
Image of HBLTT30R Receptacle, RTP, Industrial, 2P 3W Grounding, 30A, 125V
Image of HBLTT30R Receptacle, RTP, Industrial, 2P 3W Grounding, 30A, 125V
play
360 View
play
Insulgrip Twist-Lock and Straight Blade Devices
+1
Image of HBLTT30R Receptacle, RTP, Industrial, 2P 3W Grounding, 30A, 125V

Receptacle, RTP, Industrial, 2P 3W Grounding, 30A, 125V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTT30R

Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 30A 125V, TT-30R, Black, Single Pack.

  • Receptacles
  • RTP
  • Industrial Grade
  • 2-Pole 3-Wire Grounding

General

Catalog Number

HBLTT30R

Color

Black

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585539775

Dimensions

Weight

0.35 lb

Electrical Ratings

Current Rating

30 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

Nema Rating

TT-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2640