HUBBELL WIRING DEVICE-KELLEMS
Image of S1R10ADMTBK Recessed 10" Series, Abandonment Plate, Black Powder Coat

Recessed 10" Series, Abandonment Plate, Black Powder Coat

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10ADMTBK

Fire Rated Poke Throughs, Recessed 10" Series, Abandonment Plate, Black Powder Coat

  • Maintains UL Fire Rating when S1R10PTFIT not activated
  • Aluminum Construction
  • Black Powder Coat Paint
  • Includes Necessary Mounting Hardware

Standard Product

General

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10ADMTBK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Accessories

UPC

783585548173

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed