HUBBELL WIRING DEVICE-KELLEMS
Recessed 10" Series, Furniture Feed Cover Assembly, Black Powder Coat
Image of S1R10FFCVRBLK Recessed 10" Series, Furniture Feed Cover Assembly, Black Powder Coat

Recessed 10" Series, Furniture Feed Cover Assembly, Black Powder Coat

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10FFCVRBLK

Fire Rated Poke Throughs, Recessed 10" Series, Furniture Feed Cover Assembly, Black Powder Coat

  • (2) 2" Low Voltage Hubs and (2) 1" Line Voltage Hubs, (2) 1” to ¾” Reducers Provided
  • Three Piece Cover allows Isolated Low Voltage Access During Installation
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

General

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10FFCVRBLK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(2) 1" & (2) 2" Threaded Hub Multi-Service

Size

Standard Sized Product

Style

Cover Flanges

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Covers

UPC

783585547541

Dimensions

Size

Standard Sized Product

Electrical Ratings

Current Amperage Description

Black

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(2) 1" & (2) 2" Threaded Hub Multi-Service

Logistics

Carton Quantity

7