HUBBELL WIRING DEVICE-KELLEMS
Image of S1R10PTALU Recessed 10" Series, Kit

Recessed 10" Series, Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10PTALU

Fire Rated Poke Throughs, Recessed 10" Series, Kit, Includes (1) S1R10PTFIT, (1) S1R10CVRALU, (2) S1R10PSPREPBRKT, (4) S1R10CBFPT, (3) S1R10PBFBLANK, (1) S1R10PBF075, (1) S1R10CENTERDIV, (1) S1R10PERIMDIV

  • For use with a 10.00” to 10.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

General

Accessory Type

10" FRPT Kit

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10PTALU

Color

Aluminum

Construction

Fabricated

Construction Material - Main

10 Meunt

EU RoHS Indicator

Finish Type

Brushed Aluminum Cover

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

10" Core Hole

Size

Standard Sized Product

Style

FRPT Kits

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Kit

UPC

783585548203

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed