HUBBELL WIRING DEVICE-KELLEMS
Recessed 10" Series, Sub Plate, 1/2 Perimeter, PreWired Duplex, 25' Leads
Image of S1R10PSPZ25 Recessed 10" Series, Sub Plate, 1/2 Perimeter, PreWired Duplex, 25' Leads

Recessed 10" Series, Sub Plate, 1/2 Perimeter, PreWired Duplex, 25' Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10PSPZ25

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, 1/2 Perimeter, PreWired Duplex, 25' Leads

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(2) 20A pre-wired receptacles

General

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10PSPZ25

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) PreWired Duplex, 25' Leads

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Sub Plates

UPC

783585547817

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(1) PreWired Duplex, 25' Leads

Logistics

Carton Quantity

50