HUBBELL WIRING DEVICE-KELLEMS
Recessed 10" Series, Sub Plate, Center, Single Gang, (3) Unit iSTATION Opening
Image of S1R10CSPL Recessed 10" Series, Sub Plate, Center, Single Gang, (3) Unit iSTATION Opening

Recessed 10" Series, Sub Plate, Center, Single Gang, (3) Unit iSTATION Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10CSPL

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, Center, Single Gang, (3) Unit iSTATION Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

3-Unit Hubbell iSTATION opening

General

Accessory Type

Center Sub Plate

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CSPL

Color

White

Construction

Fabricated

Construction Material - Main

10 Meunt

EU RoHS Indicator

Finish Type

White Paint

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Steel

Mounting Type

Screw Mount

Number Of Outlets

(3) Unit iSTATION Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Sub Plates

UPC

783585547633

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(3) Unit iSTATION Opening

Logistics

Carton Quantity

35