HUBBELL WIRING DEVICE-KELLEMS
Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, 2 Jack openings and 4 Jack KOs
Image of FBMP6DJ Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, 2 Jack openings and 4 Jack KOs
Image of FBMP6DJ Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, 2 Jack openings and 4 Jack KOs
Image of FBMP6DJ Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, 2 Jack openings and 4 Jack KOs
Image of FBMP6DJ Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, 2 Jack openings and 4 Jack KOs
Image of FBMP6DJ Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, 2 Jack openings and 4 Jack KOs

Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, 2 Jack openings and 4 Jack KOs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FBMP6DJ

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, 2 Jack openings and 4 Jack KOs

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • 1-Gang-2 Jack Openings and 4 Jack KOs

Open system subplates can be used with snap-on jacks which require 0.760” high x 0.600” wide jack openings

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

FBMP6DJ

Color

Metallic

Construction

Stamped

Cover Shape

Rectangle; Round

EU RoHS Indicator

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

  • (1) Screw Mount
  • (1) Screw Mount

Number Of Outlets

2 Jack openings and 4 Jack KOs

Product Family

Recessed - CFB Series;Recessed Rectangular - AFB Series

Size

2-Gang;4-Gang;6-Gang

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

2, 4, & 6-Gang Recessed Floor Box Mounting Plates

UPC

783585695549

Dimensions

Size

2-Gang;4-Gang;6-Gang

Weight

0.25 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Number Of Outlets

2 Jack openings and 4 Jack KOs

Logistics

Carton Quantity

15