
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HRCB22FAN
Cooling Fan Kit for HRCB22WHT and HRCB22PWHT 2' x 2' ceiling recessed boxes. Include mounting bracket, mounting hardware and leaded plug.
User ready for installation
Application
HRCB22WHT and HRCB22PWHT
Catalog Number
HRCB22FAN
Color
Natural
Construction
Fabricated
Material
Metallic
Mounting Method
Screw
Mounting Type
Field Installed
Series
Ceiling Boxes
Style
2" x 2"
Type
Recessed
UPC
783585695877
Dimensions
9.54 in x 1.89 in x 4.89 in
Dimensions Metric
242.3 mm x 48.1 mm x 124.2 mm
Height
4.89 in
Height Metric
124.2 mm
Length
9.54 in
Length Metric
242.3 mm
Width
1.89 in
Width Metric
48.1 mm
Mounting Method
Screw