HUBBELL WIRING DEVICE-KELLEMS
Recessed 4 and 6-Gang Concrete Floorbox Replacement Wireway.
Image of FB46GWW Recessed 4 and 6-Gang Concrete Floorbox Replacement Wireway.

Recessed 4 and 6-Gang Concrete Floorbox Replacement Wireway.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB46GWW

Floorboxes, Accessories, 4G30/50 & 6G30 Recessed Floorbox Series, Replacement Wireway

Replacementwireways for CFB4G30, AFB4G50 and CFB6G30 Series Floorboxes

  • Replacement Wireway
  • For use with CFB4G30, AFB4G50 and CFB6G30 Series Floorboxes

Field Replaceable

General

Application

  • Replacement Wireway
  • For use with CFB4G30, AFB4G50 and CFB6G30 Series Floorboxes

Catalog Number

FB46GWW

Color

Metallic

Construction

Fabricated

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Mounts to Box

Series

Floorboxes

Style

Replacement Wireway

Type

Recessed

UPC

783585695457

Dimensions

Dimensions

5.95 in x 1.15 in x 0.84 in

Height

0.84 in

Length

5.95 in

Width

1.15 in

Certifications And Compliance

Industry Standard(s)

cULus

Configuration

Mounting Method

Screw Mount Device Mounting Plates